Philips LED SON-T, Tubular, Mains only, 42.8 W, SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 50000 hour(s)

MAS LED SON-T UE M 9Klm 42.8W 740 E40

Product Description

LED SON-T, Tubular, Mains only, 42.8 W, LED alternative to SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 50000 hour(s), 210 lm/W, EEL A, PF 0.9, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 1.6, PstLM 1

Order code: 24039100
Full order code: 872016924039100

Specifications

Cap-Base
E40
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929003677602 en_AE pdf 638.9 kB

Brochures

Declaration of Conformity
Declaration of conformity - MAS LED SON-T UE M 9Klm 42.8W 740 E40 pdf 218.5 kB
Install instructions
Installation instructions pdf 563.3 kB

Visuals

Product-Photographs-929003677602_EU
Multiple assets - Visuals
Product-Diagrams-929003677602_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SON-T UE M 9Klm 42.8W 740 E40 ies 11.5 kB
IES
IES File - MAS LED SON-T UE M 9Klm 42.8W 740 E40 IES 1.9 kB
LDT
LDT File - MAS LED SON-T UE M 9Klm 42.8W 740 E40 ldt 7.3 kB

Other

Environmental product declaration
EPD-HUB-EPD-Philips-MASTER-LED-HID-SON-T-Ultra-Efficient-Ref-929003677502 pdf 918.1 kB