Philips MASTER, LED Highbay, Highbay, EM ( ignitor & capacitor should not be removed)/Mains, 95 W, HPI 250W, E40, 4000 K, 13000 lm, CRI 80, 50000 hour(s)

TForce LED HPI UN 95W E40 840 WB

Product Description

MASTER, LED Highbay, Highbay, EM ( ignitor & capacitor should not be removed)/Mains, 95 W, LED alternative to HPI 250W, E40, 4000 K, 13000 lm, CRI 80, 50000 hour(s), 109 lm/W, EEL E, PF 0.9, Beam angle 120 degree(s), Plastic, RG1, IP40, SVM 0.4, PstLM 1

Order code: 75369600
Full order code: 871869975369600

Specifications

Cap-Base
E40
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED Highbay
Flux measurement reference
Wide Cone
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929002350802 en_AE pdf 593.8 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce LED HPI UN 95W E40 840 WB pdf 217.1 kB
Install instructions
Installation Instructions pdf 1.5 MB

Visuals

Product-Photographs-929002350802_EU
Multiple assets - Visuals
Product-Diagrams-929002350802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce LED HPI UN 95W E40 840 WB IES 3.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-HPI-COMF-6871562-Ref-929002350702 pdf 673.8 kB