Philips CorePro - LED HID SON-T

The cost-effective LED replacement for HID and SON Road lamps with MASTER - LED HID SON-T

Products

TForce Core LED road 17W 730 E27 MV
TForce Core LED road 17W 730 E27 MV
31625600
TForce Core LED road 17W 740 E27 MV
TForce Core LED road 17W 740 E27 MV
31627000
TForce Core LED road 40W 730 E40 MV
TForce Core LED road 40W 730 E40 MV
31633100
TForce Core LED road 40W 740 E40 MV
TForce Core LED road 40W 740 E40 MV
31635500
TForce Core LED road 17W 727 E27 MV
TForce Core LED road 17W 727 E27 MV
26771800
TForce Core LED road 40W 727 E40 MV
TForce Core LED road 40W 727 E40 MV
26775600
TForce Core LED road 45W 727 E40 MV
TForce Core LED road 45W 727 E40 MV
29743200
TForce Core LED road 49W 740 E40 MV
TForce Core LED road 49W 740 E40 MV
29745600

Product family information

Description

The new Philips Trueforce Core LED SON-T lamps offer you an easy, short-payback LED solution to replace High Intensity Discharge (HID) lamps. This new generation of products brings all the energy-efficiency and long-lifetime benefits of LED to HID replacement, while providing instant saving with a low initial investment. Furthermore, they’re designed to have the same lamp size and light distribution as other HID lamps, so you will never know the difference. All thanks to our High-Power LED filament technology. Plus, its unique IP65 design means it can be used for outdoor applications.

Benefits

  • Cost-saving lamps with short payback time

  • Low initial investment

Features

  • High Energy efficient lamps

  • Long lifetime - 25,000 hrs

Applications

  • Road and Street
  • Tunnel
  • Parking Garages

Warning & Safety

  • Please refer to the installation guide or consult a Philips Lighting representative for the wiring diagram and instructions.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro - LED HID SON-T en_AE pdf 318.7 kB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
LED HID brochure pdf 5.4 MB
Additional literature
CorePro LED HID SON T pdf 1.1 MB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB

Visuals

Family-Photographs-CorePro - LED HID SON-T
Multiple assets - Visuals
Video
TrueForce HID Installation mp4 98.9 MB
Packaging image
Packaging Image tif 11.3 MB

Photometry and Lighting design

Family-IES-CorePro - LED HID SON-T
Multiple assets - Software Plugins