Middle East - English

Philips LED SON-T, Tubular, Mains only, 45 W, SON-T 150/100W, E40, 3000 K, 8800 lm, CRI 70, 25000 hour(s)

TForce Core LED road 45W 730 E40 MV

Product Description

LED SON-T, Tubular, Mains only, 45 W, LED alternative to SON-T 150/100W, E40, 3000 K, 8800 lm, CRI 70, 25000 hour(s), 195 lm/W, EEL B, PF 0.9, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 2.5, PstLM 1

Order code: 929003778802
Full order code: 872016929747000

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Tendertext
Tender text - TForce Core LED road 45W 730 E40 MV txt 2.9 kB
Product leaflet
Localized commercial leaflet 929003778802 en_AE pdf 777.6 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core LED road 45W 730 E40 MV pdf 656.8 kB
Install instructions
Installation instructions pdf 387.2 kB

Visuals

Product-Photographs-929003778802_EU
Multiple assets
Product-Diagrams-929003778802_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core LED road 45W 730 E40 MV IES 5.5 kB
LDT
LDT File - TForce Core LED road 45W 730 E40 MV ldt 1.1 kB

Other

Environmental product declaration
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB