Products
Product | Compare | |||||
---|---|---|---|---|---|---|
CorePro LEDcapsule ND 4.8-60W G9 83065818200 | 4.8 | 570 | 3000 | G9 | ||
CorePro LEDcapsule 1.9-25W ND G9 83030183200 | 1.9 | 220 | 3000 | G9 | ||
2.7 | 300 | 2700 | G9 | |||
CorePro LEDcapsuleMV 4-40W G9 827 D30177100 | 4 | 480 | 2700 | G9 |
4 items
Product family information
Description
This single-ended mains-voltage capsule for G9-base luminaires delivers directional light, making it a true alternative to halogen capsule lamps. It is particularly suitable for task lighting in shops, hotels and restaurants, and ideal for desk lamps and cabinet lighting. Compatible with existing fixtures with G9 holders and designed for retrofit replacement of halogen capsules, CorePro LEDcapsule delivers huge energy savings and minimizes maintenance costs, without any compromise on light quality.
Benefits
White light
Up to 90% energy saving compared with halogen lamps
Features
Easy retrofit
Lifetime of 15,000 hours