Philips CorePro LED linear MV

Mains-voltage linear R7S with very high light output

Products

CorePro R7S 118mm 14-100W 830 D
CorePro R7S 118mm 14-100W 830 D
57879700
CorePro R7S 118mm 14-100W 840 D
CorePro R7S 118mm 14-100W 840 D
57881000
CorePro LED linear D 14-120W R7S 118 830
CorePro LED linear D 14-120W R7S 118 830
71400300
CorePro LED linear D 14-120W R7S 118 840
CorePro LED linear D 14-120W R7S 118 840
71406500

Product family information

Description

CorePro R7S is a retrofit replacement for traditional double-ended linear R7S lamps. Its ‘light all around’ design delivers light that is just like a halogen lamp. Within the range, you can choose dimmable products which have deep a dimming function that enables a cosy ambience when using a dimmable fixture.

Benefits

  • Up to 90% energy saving compared to standard halogen lamps

  • Lower maintenance costs

Features

  • Easy retrofit

  • Operates at 220-240 V AC and its form-factor is designed as a direct retrofit into all double ended holders

Applications

  • Living rooms, corridors, outdoor luminaires (security lighting), free floor-standing indoor luminaires, construction lighting

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LED linear MV en_AE pdf 444.4 kB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
Signify jpg 1.3 MB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB

Visuals

Family-Photographs-CorePro LED linear MV
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-CorePro LED linear MV
Multiple assets - Software Plugins