Middle East - English

Philips Pacific LED Gen5 Value, Waterproof, 54 W, L1200 mm, 6800 lm, 4000 K, Opal, Opal, IP66, IK08

WT475C 72S/840 PSU O L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 6800 lm, 54 W, 126 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole

Order code: 62770300
Full order code: 871951462770300

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT475C 72S/840 PSU O L1200 txt 3.7 kB
Product leaflet
Localized commercial leaflet 910925868710 en_AE pdf 402.1 kB

Brochures

Install instructions
Pacific LED gen5 Value, Installation instruction pdf 854.3 kB

Visuals

Product-Photographs-910925868710_EU
Multiple assets - Visuals
Product-Diagrams-910925868710_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT475C 72S/840 PSU O L1200 IES
Revit file
WT475C 72S/840 PSU O L1200 910925868710 ZIP
Dialux
ULD File - WT475C 72S/840 PSU O L1200 ULD
Relux
ROLF File - WT475C 72S/840 PSU O L1200 ROLFZ
LDT
LDT File - WT475C 72S/840 PSU O L1200 LDT