Middle East - English

Philips GreenPerform Waterproof Tubular

An easily installed, reliable waterproof luminaire

Products

WT238C LED50S/840 PSU L1200 TW GM
WT238C LED50S/840 PSU L1200 TW GM
95830299
WT238C LED50S/865 PSU L1200 TW GM
WT238C LED50S/865 PSU L1200 TW GM
95831999
WT238C LED70S/840 PSU L1500 TW GM
WT238C LED70S/840 PSU L1500 TW GM
95832699
WT228C LED50S/840 PSU L1200 TW
WT228C LED50S/840 PSU L1200 TW
65994399
WT228C LED50S/865 PSU L1200 TW
WT228C LED50S/865 PSU L1200 TW
65995099
WT228C LED70S/840 PSU L1500 TW
WT228C LED70S/840 PSU L1500 TW
65996799
WT228C LED39S/840 PSU L1500 TW
WT228C LED39S/840 PSU L1500 TW
65997499

Product family information

Description

GreenPerform Waterproof Tubular delivers on the GreenPerform promise of innovative, high-quality luminaires. A reliable, efficient luminaire with long lifetime, GreenPerform Waterproof Tubular comes in two versions to meet various applications needs. The ammonia-resistant and sealed luminaire (PMMA) is suitable for animal lighting, livestock and food applications, while the PC version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions come with significant dust, water and impact protection.

Benefits

  • Enhanced energy saving

  • Reliable

Features

  • Up to 130lm/W

  • 50khrs L80B50 lifetime, IP67/IP69K/IK06 (PMMA), IP68/IK10 (PC)

Applications

  • Animal farms
  • General Industry
  • Parking garages
  • Food factory

Specifications

  • Mounting type
    Suspended Surface
  • Mounting type
    -20 to +40 ºC
  • Mechanical impact protection
    LED
  • Driver replaceable
    220-240V / 50-60Hz
  • Dimming
    Push-in connector with pull relief Through wiring ready
  • Luminous flux
    Clips Suspension kits
  • Mounting type
    PSU: non-dimmable
  • Mounting type
    L80
  • Flicker / Pst / SVM
    <4%
  • Dimming
    3.9klm / 5klm / 7klm
  • Power consumption
    28W / 39W / 54W
  • Luminaire efficacy
    Up to 130lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    Lambertian
  • Mounting type
    PC / PMMA
  • Optical cover/lens finish
    Opal
  • Optical cover/lens finish
    Class I
  • Mechanical impact protection
    IK06 (PMMA) / IK10 (PC)
  • Optical cover/lens finish
    IP67 (PMMA) / IP68 (PC)
  • Mounting type
    No

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Waterproof Tubular en_AE pdf 418.7 kB
Install instructions
GreenPerform Waterproof Tubular pdf 8.9 MB
Install instructions
GreenPerform Waterproof Tubular pdf 8.9 MB
Install instructions
GreenPerform Waterproof Tubular pdf 7.0 MB

Visuals

Family-Photographs-GreenPerform Waterproof Tubular
Multiple assets

Photometry and Lighting design

Family-IES-GreenPerform Waterproof Tubular
Multiple assets
Family IES collection
GreenPerform Waterproof Tubular FIC zip 14.9 kB