Middle East - English

Philips CoreLine Waterproof

CoreLine Waterproof – the clear choice for LED

Products

Product family information

Description

Whether for a new building or renovation of an existing space, customers want lighting solutions that provide quality of light and substantial energy and maintenance savings. The new CoreLine Waterproof range of LED products can be used to replace traditional waterproof luminaires with fluorescent lamps. The process of selecting, installing and maintaining is so easy – it’s a simple switch.

Benefits

  • Up to 50% energy savings compared with TL-D

  • Reliable LED technology – maintenance-free

Features

  • Reliable integrated LED technology, ensuring maintenance-free installation and a long lifetime

  • Can be used to replace traditional waterproof luminaires ranging from 18 to 58 W TL-D

Applications

  • Parking garages
  • Warehouses
  • General lighting

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP66 rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

Downloads