Middle East - English

Philips CoreLine Waterproof, 26 W, L1200 mm, 2700 lm, 4000 K, Wide beam, Frosted, IP65, IK08, TW1-ready, ELB3h

WT120C G2 LED27S/840 PSU ELB3 L1200

Product Description

L1200 mm, Polycarbonate, Gray, Power supply unit (On/Off), 2700 lm, 26 W, 104 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3 hours duration basic version

Order code: 910505100042
Full order code: 871829185418000

Specifications

  • Lamp family code
    LED27S [LED Module, system flux 2700 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads