Philips GreenPerform Waterproof G3, 62.5 W, 9450 lm, 4000 K, Fixed Output, 108° x 113°

Product Description

Philips GreenPerform Waterproof G3, 62.5 W, 9450 lm, 4000 K, Fixed Output, 108° x 113°

Order code: 99516399
Full order code: 692234199516399

Specifications

Driver included
Yes
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401505647 en_AE pdf 191.3 kB

Brochures

Install instructions
INI-OF-GreenPerform-Waterproof-G3-WT198C pdf 22.8 MB

Visuals

Product-Photographs-911401505647_EU
Multiple assets - Visuals
Product-Diagrams-911401505647_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT198C LED94S/840 PSU PCO L1500 ies 10.4 kB