Philips GreenPerform Waterproof G3, 17 W, 2700 lm, 4000 K, Fixed Output, 108° x 113°

Product Description

Philips GreenPerform Waterproof G3, 17 W, 2700 lm, 4000 K, Fixed Output, 108° x 113°

Order code: 99473999
Full order code: 692234199473999

Specifications

Driver included
Yes
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401503947 en_AE pdf 191.2 kB

Brochures

Install instructions
INI-OF-GreenPerform-Waterproof-G3-WT198C pdf 22.8 MB

Visuals

Product-Photographs-911401503947_EU
Multiple assets - Visuals
Product-Diagrams-911401503947_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT198C LED27S/840 PSU L1200 ies 9.4 kB