Philips GreenPerform cleanroom recessed

When light addresses the needs of cleanroom

Products

CR467B LED35/NW PSU W60L60
CR467B LED35/NW PSU W60L60
01879099
CR467B LED35/CW PSU W60L60
CR467B LED35/CW PSU W60L60
54587800
CR467B LED55/NW PSU W60L60
CR467B LED55/NW PSU W60L60
54590800
CR467B LED55/CW PSU W60L60
CR467B LED55/CW PSU W60L60
54591500
CR467B LED35/CW PSU W30L120
CR467B LED35/CW PSU W30L120
01879599
CR467B LED55/NW PSU W30L120
CR467B LED55/NW PSU W30L120
01879699
CR467B LED55/CW PSU W30L120
CR467B LED55/CW PSU W30L120
54595300
CR468B LED35/NW PSU W60L60
CR468B LED35/NW PSU W60L60
54592200

Product family information

Description

GreenPerform cleanroom recessed is a family of cleanroom luminaires offering an energy efficient, long lasting and reliable lighting solutions for specialized applications. This family is designed for providing illumination for application areas in semiconductor industries, pharmaceutical industries, etc. GreenPerform cleanroom recessed family provides a lighting solution with excellent energy performance, long reliable lifetime, well protected against ingress of dust and moisture while contributing to a healthy and comfortable working environment.

Benefits

  • Higher energy saving possible with max. 110lm/w system efficacy

  • Multiple applications possible with rear or front open design

Features

  • System efficacy upto 110lm/w

  • Options of rear open or front open design for driver maintenance purpose

Applications

  • Pharmaceutical
  • Electronics

Specifications

  • Mounting type
    Recessed
  • Operating Temperature range
    -20 to +35 ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Dimming
    PSU PSD (optional)
  • Material
    sheet steel
  • Main color of the luminaire
    WH: RAL9003
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Luminous flux
    3500lm 5500lm
  • Power consumption
    31W 52W
  • Luminaire efficacy
    Typical 105lm/W, 110lm/W
  • Correlated color temperature - CCT
    4000K/6500K
  • Color Rendering index - CRI
    80
  • Optical cover/lens finish
    Opal
  • Protection Class IEC61140
    Safety class I
  • Ingress protection
    IP65 (Front) / IP40 (Rear)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform cleanroom recessed en_AE pdf 338.7 kB
Install instructions
GreenPerform cleanroom recessed pdf 742.1 kB
Install instructions
GreenPerform cleanroom recessed pdf 681.4 kB

Visuals

Family-Photographs-GreenPerform cleanroom recessed
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform cleanroom recessed
Multiple assets - Software Plugins
Family IES collection
GreenPerform cleanroom recessed zip 37.0 kB