Philips Cleanroom LED CR250B, 40 W, 600x600 mm, 3500 lm, 4000 K, IP20/54

CR150B LED35S/840 PSU W60L60 IP54

Product Description

600x600 mm, Steel, White, Power supply unit (On/Off), 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <4, Opal, Polymethyl methacrylate, IP54 | Dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.75 m without plug

Order code: 07291200
Full order code: 871869607291200

Specifications

Lamp family code
GRN35 [LED GreenLine 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910503910175 en_AE pdf 282.0 kB

Brochures

Install instructions
CR150B installation instruction pdf 1.3 MB

Visuals

Product-Photographs-910503910175_EU
Multiple assets - Visuals
Product-Diagrams-910503910175_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CR150B LED35S/840 PSU W60L60 IP54 IES
Revit file
CR150B LED35S/840 PSU W60L60 IP54 910503910175 ZIP
Dialux
ULD File - CR150B LED35S/840 PSU W60L60 IP54 ULD
Relux
ROLF File - CR150B LED35S/840 PSU W60L60 IP54 ROLFZ
LDT
LDT File - CR150B LED35S/840 PSU W60L60 IP54 LDT