Philips Cleanroom CR350B

Cleanroom: when light has to be hygienic, excellent quality and high definition

Products

Product family information

Description

When operating a highly hygienic facility, the demands placed on light are very high and it must comply with strict standards; it must be easy to clean, dust-free, sealed and waterproof – all while offering exceptional optical performance. Philips CR350B Cleanroom luminaires are designed specifically for facilities where hygiene is critical, such as hospitals, laboratories, surgical and examination rooms, as well as applications in the pharmaceutical industry. These energy-efficient, durable cleanroom lighting solutions deliver excellent quality of light that complies with the strictest norms, as well as legislation that requires special IP65, easy-to-clean, dust-free luminaires. Thanks to excellent quality of light and colour rendering, Cleanroom luminaires also reduce eye strain. This can make all the difference in industries such as cleanroom production, graphics and textile manufacturing where high lumen and low glare light are so important.

Benefits

  • Excellent quality of light

  • Complies with cleanroom norms and legislation

Features

  • Fully IP65 and ENEC compliant

  • Excellent color rendering CRI >90

Applications

  • Surgical and examination rooms
  • Laboratories and pharmaceutical facilities
  • Cleanroom production areas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Cleanroom CR350B en_AE pdf 469.2 kB
EcoDesign document
EcoDesign pdf 3.1 MB

Visuals

Family-Photographs-Cleanroom CR350B
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Cleanroom CR350B
Multiple assets - Software Plugins