Signify myCreation Accent Wall D65

Accent Wall D65 - To spotlight what truly matters

Products

Product family information

Description

The Accent Wall D65 is a highly energy-efficient wall light available in 2 variants: lighting up/down or down only. The wall light offers a variety of housing colors and textures that can be mixed and matched to fit your fashion retail, hospitality, and residential applications. The Accent Wall D65 is part of the Accent D65 family and features a 3D-printed housing crafted from at least 65% recycled or bio-circular materials and a heatsink from 85% recycled aluminum. Its circular design makes it upgradeable, reusable, serviceable, and recyclable, making it a sustainable lighting solution. Also, all luminaires of the Accent D65 family can seamlessly connect to smart systems (e.g., Interact) for easy lighting management and additional energy savings.

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Rich pallet of housing colors and Textures - Standard & On demand

  • Wall mounting with internal driver

Applications

  • Fashion Retail
  • Retail
  • Hospitality
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Accent Wall D65 en_AE pdf 333.6 kB

Visuals

Family-Photographs-Accent Wall D65
Multiple assets - Visuals

Other

Environmental product declaration
EPD Signify myCreation-Accent Wall Up&Down-TC65L2 pdf 1.3 MB
Environmental product declaration
EPD Signify myCreation-Accent Wall Down-TC65L1 pdf 1.3 MB