Philips Essential Smartbright Bulkhead, 12 W, 960 lm, 4000 K, 100° x 120°

Product Description

Philips Essential Smartbright Bulkhead, 12 W, 960 lm, 4000 K, 100° x 120°

Order code: 33528599
Full order code: 871016333528599

Specifications

Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401735842 en_AE pdf 159.3 kB

Visuals

Product-Photographs-911401735842_EU
Multiple assets - Visuals
Product-Diagrams-911401735842_EU
Multiple assets - Visuals