Philips CoreLine Wall-mounted, All-in, 29 W, 3600 lm, 4050 lm, 2700 K, 3000 K, 4000 K, DALI, ELR/EL-DC

WL140V 40S/827_830_840 PSED WH

Product Description

Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), All-in, Multi Color Temperature, 3600 lm, 4050 lm, 29 W, 140 lm/W, 125 lm/W, 2700 K, 3000 K, 4000 K, (0.46,0.42) SDCM<3; (0.43,0.40) SDCM<5; (0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, 2 Push-in connector 3-pole, DC operated central emergency lighting, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 30716399
Full order code: 872110330716399

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401873987 en_AE pdf 1.5 MB

Brochures

Install instructions
CoreLine Wall-mounted Installation Instructions pdf 13.1 MB

Visuals

Product-Photographs-911401873987_EU
Multiple assets - Visuals
Product-Diagrams-911401873987_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WL140V 40S/827_830_840 PSED WH IES
Revit file
WL140V 40S/827_830_840 PSED WH 911401873987 ZIP
Dialux
ULD File - WL140V 40S/827_830_840 PSED WH ULD
Relux
ROLF File - WL140V 40S/827_830_840 PSED WH ROLFZ
LDT
LDT File - WL140V 40S/827_830_840 PSED WH LDT

Other

Environmental product declaration
CoreLine Wall-mounted Environmental Product Declaration pdf 887.9 kB