Philips 4MX850 | Maxos Led Industry, LED55S | LED Module, system flux 5500 lm, 840 neutral white, Power supply unit with DALI interface, Narrow beam, White

4MX850 581 LED55S/840 PSD NB WH

Product Description

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 32.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 66122099
Full order code: 403073266122099

Downloads