Middle East - English

Philips 4MX400 | Maxos LED Retrofit for TTX400, LED55S | LED Module, system flux 5500 lm, Power supply unit with DALI interface, Narrow beam

4MX400 491 LED55S/840 PSD NB WH

Product Description

Trunking light panel, L1474 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 32.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 66247099
Full order code: 403073266247099

Specifications

Lamp family code
LED55S [LED Module, system flux 5500 lm]
Light source replaceable
No
Number of gear units
1 unit
Gear
-
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629123826 en_AE pdf 302.0 kB

Brochures

Install instructions
Maxos LED insert for TTX400 pdf 9.5 MB

Visuals

Product-Photographs-910629123826_EU
Multiple assets - Visuals
Product-Diagrams-910629123826_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 4MX400 491 LED55S/840 PSD NB WH IES
Revit file
4MX400 491 LED55S/840 PSD NB WH 910629123826 ZIP
Dialux
ULD File - 4MX400 491 LED55S/840 PSD NB WH ULD
Relux
ROLF File - 4MX400 491 LED55S/840 PSD NB WH ROLFZ
LDT
LDT File - 4MX400 491 LED55S/840 PSD NB WH LDT