Middle East - English

Philips 4MX400 | Maxos LED Retrofit for TTX400, LED40S | LED module, system flux 4000 lm, 840 neutral white, Power supply unit with DALI interface, Narrow beam, White

4MX400 491 LED40S/840 PSD NB WH

Product Description

Trunking light panel, L1474 mm, Steel, White, Power supply unit with DALI interface, 4000 lm, 24 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 66243299
Full order code: 403073266243299

Specifications

Lamp family code
LED40S [LED module, system flux 4000 lm]
Light source replaceable
No
Number of gear units
1 unit
Gear
-
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629123426 en_AE pdf 301.9 kB

Brochures

Install instructions
Maxos LED insert for TTX400 pdf 9.5 MB

Visuals

Product-Photographs-910629123426_EU
Multiple assets - Visuals
Product-Diagrams-910629123426_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 4MX400 491 LED40S/840 PSD NB WH IES
Revit file
4MX400 491 LED40S/840 PSD NB WH 910629123426 ZIP
Dialux
ULD File - 4MX400 491 LED40S/840 PSD NB WH ULD
Relux
ROLF File - 4MX400 491 LED40S/840 PSD NB WH ROLFZ
LDT
LDT File - 4MX400 491 LED40S/840 PSD NB WH LDT