Middle East - English

Philips CoreLine trunking gen2.5, UltraEfficient, 23.5 W, L1700 mm, 4500 lm, 4000 K, Wide beam, Frosted, White, IP20

LL242X 45S/840 UE PSU WB 5x1.5 WH

Product Description

UltraEfficient, L1700 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 4500 lm, 23.5 W, 191 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 47450500
Full order code: 872016947450500

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870124 en_AE pdf 294.2 kB

Brochures

Install instructions
Installation instructions Coreline 2.5 pdf 840.9 kB

Visuals

Product-Photographs-910925870124_EU
Multiple assets - Visuals
Product-Diagrams-910925870124_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL242X 45S/840 UE PSU WB 5x1.5 WH IES
Revit file
LL242X 45S/840 UE PSU WB 5x1.5 WH 910925870124 ZIP
Dialux
ULD File - LL242X 45S/840 UE PSU WB 5x1.5 WH ULD
Relux
ROLF File - LL242X 45S/840 UE PSU WB 5x1.5 WH ROLFZ
LDT
LDT File - LL242X 45S/840 UE PSU WB 5x1.5 WH LDT