Signify myCreation Accent Cylinder D65

Accent Cylinder D65 - Spotlight that ensures you stand out

Products

Product family information

Description

Energy-efficient, with three different mounting options and a sleek design where the housing and front ring color can be mixed and matched, the Accent Cylinder D65 is a spotlight that ensures you stand out. Offering a wide range of beam angles and color temperatures, this lighting solution is ideal for fashion retail, hospitality, and residential settings. Plus, the honeycomb glare accessory guarantees perfect visual comfort for your customers or guests. Just like the other Accent D65 family members, the Accent Cylinder D65 features a 3D-printed housing made from at least 65% recycled or bio-circular materials and a heatsink crafted from 85% recycled aluminum. Its circular design is not only stylish but also upgradable, reusable, serviceable, and recyclable, making it a truly sustainable lighting solution.

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Rich pallet of housing colors and Textures - Standard & On demand

  • Various light recipes to choose from - 3000K, 4000K, Premium White, Premium Color

Applications

  • Fashion Retail
  • Retail
  • Hospitality
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Accent Cylinder D65 en_AE pdf 141.0 kB

Visuals

Family-Photographs-Accent Cylinder D65
Multiple assets - Visuals

Other

Environmental product declaration
EPD Signify myCreation-Accent Cylinder D65-TCPS65-Suspended canopy pdf 1.3 MB
Environmental product declaration
EPD Signify myCreation-Accent Cylinder D65-TCPT65-Track mounting pdf 1.3 MB
Environmental product declaration
EPD Signify myCreation-Accent Cylinder D65-TCPR65-Recessed mounting pdf 1.4 MB