Philips KeyLine, Surface & Suspended, Corner profile, 21 W, L600 x L600 mm; H70 mm, 2700 lm, 4000 K, DALI, UGR19

SM350X 27S/840 PSD L60L60 PCS ALU

Product Description

Corner profile, L600 x L600 mm; H70 mm, Aluminum, Aluminum, Power supply unit with DALI interface, 2700 lm, 21 W, 135 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I, Push-in connector 5-pole

Order code: 910925868388
Full order code: 871951462452800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads