Philips FlexBlend Recessed, 25 W, 1250x170 mm, PCV, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC342B 36S/940 DEIA W17L125 PCV PCS

Product Description

1250x170 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 25 W, 144 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 10430300
Full order code: 871951410430300

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC342B 36S/940 DEIA W17L125 PCV PCS txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925867169 en_AE pdf 497.6 kB

Brochures

Install instructions
FlexBlend_RC340B_PCV_MI_SLR pdf 5.3 MB

Visuals

Product-Photographs-910925867169_EU
Multiple assets - Visuals
Product-Diagrams-910925867169_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC342B 36S/940 DEIA W17L125 PCV PCS IES
Revit file
RC342B 36S/940 DEIA W17L125 PCV PCS 910925867169 ZIP
Dialux
ULD File - RC342B 36S/940 DEIA W17L125 PCV PCS ULD
Relux
ROLF File - RC342B 36S/940 DEIA W17L125 PCV PCS ROLFZ
LDT
LDT File - RC342B 36S/940 DEIA W17L125 PCV PCS LDT