Philips FlexBlend Recessed, 30.5 W, Module 625, VPC, 4200 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC342B 42S/940 DEIA W62L62 VPC PCS

Product Description

Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 30.5 W, 138 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 10421100
Full order code: 871951410421100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC342B 42S/940 DEIA W62L62 VPC PCS txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925867160 en_AE pdf 445.1 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867160_EU
Multiple assets - Visuals
Product-Diagrams-910925867160_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC342B 42S/940 DEIA W62L62 VPC PCS IES
Revit file
RC342B 42S/940 DEIA W62L62 VPC PCS 910925867160 ZIP
Dialux
ULD File - RC342B 42S/940 DEIA W62L62 VPC PCS ULD
Relux
ROLF File - RC342B 42S/940 DEIA W62L62 VPC PCS ROLFZ
LDT
LDT File - RC342B 42S/940 DEIA W62L62 VPC PCS LDT