Philips FlexBlend Recessed, 25.5 W, Module 625, VPC, 2800 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC342B 28S/940 DEIA W62L62 VPC MLO

Product Description

Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 2800 lm, 25.5 W, 110 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 10406800
Full order code: 871951410406800

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC342B 28S/940 DEIA W62L62 VPC MLO txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925867145 en_AE pdf 445.4 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867145_EU
Multiple assets - Visuals
Product-Diagrams-910925867145_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC342B 28S/940 DEIA W62L62 VPC MLO IES
Revit file
RC342B 28S/940 DEIA W62L62 VPC MLO 910925867145 ZIP
Dialux
ULD File - RC342B 28S/940 DEIA W62L62 VPC MLO ULD
Relux
ROLF File - RC342B 28S/940 DEIA W62L62 VPC MLO ROLFZ
LDT
LDT File - RC342B 28S/940 DEIA W62L62 VPC MLO LDT