Philips FlexBlend Recessed, 28.5 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, EL-DC

RC340B 36S/940 DEIA W60L60 VPC O

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 28.5 W, 126 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, Wide beam, Opal, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 10230900
Full order code: 871951410230900

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 36S/940 DEIA W60L60 VPC O txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925866967 en_AE pdf 443.6 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925866967_EU
Multiple assets - Visuals
Product-Diagrams-910925866967_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 36S/940 DEIA W60L60 VPC O IES
Revit file
RC340B 36S/940 DEIA W60L60 VPC O 910925866967 ZIP
Dialux
ULD File - RC340B 36S/940 DEIA W60L60 VPC O ULD
Relux
ROLF File - RC340B 36S/940 DEIA W60L60 VPC O ROLFZ
LDT
LDT File - RC340B 36S/940 DEIA W60L60 VPC O LDT