Middle East - English

Philips CoreLine recessed, All-in, 31 W, 22 W, 600x600 mm, 3100 lm, 3700 lm, 4300 lm, 4000 K, Wieland

RC136B 31S_37S_43S/840 PSU W60L60 NOC W3

Product Description

600x600 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, 3100 lm, 3700 lm, 4300 lm, 31 W, 22 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, Beam angle 100°, Microprismatic lens, Polymethyl methacrylate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class I, Cord with plug Wieland/Adels compatible 3-pole, Connection unit 3-pole

Order code: 911401881181
Full order code: 871951451225200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product