Products
Product family information
Description
Whether for a new building or renovation of an existing space, customers want lighting solutions that provide quality of light and substantial energy and maintenance savings. The new CoreLine Recessed range of LED products can be used to replace functional luminaires in general lighting applications. The process of selecting, installing and maintaining is so easy – it’s a simple switch.
Benefits
Enables a simple switch from basic conventional luminaires to LED luminaires
Energy savings of up to 45% compared to functional TL-D luminaires
Features
Integrated LED technology
Slim housing
Applications
Warning & Safety
The product is IPX0 & as such is not protected against water ingress & as such we strongly recommend that The environment in which The luminaire is to be installed is suitably checked
If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure & product warranty will become void