600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 4800 lm, 45 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 4-pole, SC | Safety cable
Order code: 911401891885
Full order code: 872016973562099
Specifications
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years
Luminous Flux
4,800 lm
Saturated Red (R9)
>50
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
105 lm/W
Color rendering index (CRI)
>90
Beam angle of light source
90 degree(s)
Light source color
940 neutral white
Optic type
Beam angle 90°
Luminaire light beam spread
90°
Unified glare rating CEN
19
Input Voltage
220 to 240 V
Line Frequency
50 or 60 Hz
Inrush current
15.6 A
Inrush time
0.295 ms
Power Consumption
45 W
Power Factor (Fraction)
0.9
Connection
Push-in connector 4-pole
Cable
2 cables 0.15m with connectors 2-pole
Number of products on MCB of 16 A type B
25
Suitable for random switching
Not applicable
Protection class IEC
Safety class II
Total harmonic distortion
20 %
Dimmable
Yes
Driver/power unit/transformer
Power supply unit with DALI interface
Control interface
DALI
Constant light output
No
DALI Standard
DALI-2™
Maximum dim level
1%
Housing Material
Steel
Reflector material
-
Optic material
Polystyrene
Optical cover material
Polystyrene
Fixation material
-
Housing Color
White
Optical cover finish
Microprismatic lens
Overall length
595 mm
Overall width
595 mm
Overall height
78 mm
Dimensions (Height x Width x Depth)
78 x 595 x 595 mm
Compatible ceiling or ceiling installation accessory type
Visible profile ceiling version
Ingress protection code
IP65 [Dust penetration-protected, jet-proof]
Mech. impact protection code
IK03 [0.3 J]
Safety device
SC [Safety cable]
Net Weight (Piece)
2.900 kg
Central Emergency
No
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
ENEC mark
Photobiological risk
Photobiological risk group 0 @200mm to EN62778
Photobiological risk specification
0.2 m
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Flickering value (PstLM) - Flickering value as per EN 61000-3-3
1
Stroboscopic effect visibility measure (SVM)
0.4
Ambient temperature range
-10 to +35 °C
Luminous flux tolerance
-10% / +10%
Initial chromaticity
(0.38, 0.38) SDCM ≤3
Power consumption tolerance
+/-10%
Control gear failure rate at median useful life 50000 h
5 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L85
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h
L75
Sustainability rating
Unclassified
Repair class
Repair Class D, this product is not designed to be repaired.
Embedded carbon (A1-A3)
24.6 kg CO₂e
Product non-virgin material ratio
10.1 %
Recyclable content ratio of the finished product
47.9 %
GWP total B6 (kg CO2eq) Declared Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh)
GWP total B6 (kg CO2eq) Functional Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh)