Middle East - English

Philips CoreLine Panel gen6, ISO 14644-1 Air cleanness Class 1, 45 W, 600x600 mm, VPC, 4800 lm, 4000 K, CRI>90, UGR19

RC132V G6 48S/940 PSU W60L60 OC IP65

Product Description

ISO 14644-1 Air cleanness Class 1, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 4800 lm, 45 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 2-pole, SC | Safety cable

Order code: 911401891785
Full order code: 872016973561399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 48S/940 PSU W60L60 OC IP65 txt 3.9 kB
Product leaflet
Localized commercial leaflet 911401891785 en_AE pdf 403.1 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V v2 pdf 22.3 MB

Visuals

Product-Photographs-911401891785_EU
Multiple assets
Product-Diagrams-911401891785_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC132V G6 48S/940 PSU W60L60 OC IP65 IES
Revit file
Revit file - 911401891785 ZIP
Dialux
ULD File - RC132V G6 48S/940 PSU W60L60 OC IP65 ULD
Relux
ROLF File - RC132V G6 48S/940 PSU W60L60 OC IP65 ROLFZ
LDT
LDT File - RC132V G6 48S/940 PSU W60L60 OC IP65 LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W60L60-Ref-911401890585 pdf 958.5 kB