Philips CoreLine Panel gen6, 26 W, 1200x300 mm, VPC, 3600 lm, 4000 K, Wireless, Interact Ready, UGR19

RC132V G6 36S/840 WIA W30L120 OC

Product Description

1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 3600 lm, 26 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole, SC | Safety cable

Order code: 75006799
Full order code: 872016975006799

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC132V G6 36S/840 WIA W30L120 OC txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401802887 en_AE pdf 1.7 MB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC133V RC132V UKI pdf 23.1 MB

Visuals

Product-Photographs-911401802887_EU
Multiple assets - Visuals
Product-Diagrams-911401802887_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC132V G6 36S/840 WIA W30L120 OC IES
Revit file
RC132V G6 36S/840 WIA W30L120 OC 911401802887 ZIP
Dialux
ULD File - RC132V G6 36S/840 WIA W30L120 OC ULD
Relux
ROLF File - RC132V G6 36S/840 WIA W30L120 OC ROLFZ
LDT
LDT File - RC132V G6 36S/840 WIA W30L120 OC LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W30L120-Ref-911401890785 pdf 963.6 kB