Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 4300 lm, 31 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole, SC | Safety cable