Philips CoreLine Panel gen6, UltraEfficient, 23.5 W, 600x600 mm, VPC, 3600 lm, 4000 K, DALI, UGR19
RC132V G6 36S/UE840 PSD W60L60 OC
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 3600 lm, 23.5 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector 4-pole, SC | Safety cable
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years