Philips TrueBlend Recessed, 28.5 W, 1200X300 mm, B30, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U4, TP(b), ELW3h/EL-DC

RC453B 36S/940 DLO9010U4ELW3L1200W300B30

Product Description

1200X300 mm, Steel, White, Pure white (RAL9010), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3600 lm, 28.5 W, 126 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 4-pole, TP(b) diffuser flammability class, DC operated central emergency lighting, Emergency lighting 3 hours duration with Wireless Interface

Order code: 62200500
Full order code: 872016962200500

Specifications

Lamp family code
34S [LED module, system flux 3400 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC453B 36S/940 DLO9010U4ELW3L1200W300B30 txt 5.4 kB
Product leaflet
Localized commercial leaflet 910505103976 en_AE pdf 623.8 kB

Brochures

Install instructions
TrueBlend installation instruction pdf 14.5 MB

Visuals

Product-Photographs-910505103976_EU
Multiple assets - Visuals
Product-Diagrams-910505103976_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC453B 36S/940 DLO9010U4ELW3L1200W300B30 IES
Revit file
RC453B 36S/940 DLO9010U4ELW3L1200W300B30 910505103976 ZIP
Dialux
ULD File - RC453B 36S/940 DLO9010U4ELW3L1200W300B30 ULD
Relux
ROLF File - RC453B 36S/940 DLO9010U4ELW3L1200W300B30 ROLFZ
LDT
LDT File - RC453B 36S/940 DLO9010U4ELW3L1200W300B30 LDT

Other

Environmental product declaration
TrueBlend Environmental Product Declaration W200-4ft pdf 1.4 MB