Philips TrueBlend Recessed, 38 W, 1722x100 mm, B30, 4000 lm, 4000 K, CRI>90, UGR16, Wieland, TP(b), EL-DC

RC455B 40S/940 MCB-M W3W2 L1722 W150 B30

Product Description

1722x100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 4000 lm, 38 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Reflector, White reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, GST18/3 Wieland/Adels for main + BST14/2 Wieland for DALI, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 62191600
Full order code: 872016962191600

Specifications

Lamp family code
40S [LED module, system flux 4000 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC455B 40S/940 MCB-M W3W2 L1722 W150 B30 txt 5.2 kB
Product leaflet
Localized commercial leaflet 910505103967 en_AE pdf 305.4 kB

Brochures

Install instructions
TrueBlend installation instruction pdf 14.5 MB

Visuals

Product-Photographs-910505103967_EU
Multiple assets - Visuals
Product-Diagrams-910505103967_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC455B 40S/940 MCB-M W3W2 L1722 W150 B30 IES
Revit file
RC455B 40S/940 MCB-M W3W2 L1722 W150 B30 910505103967 ZIP
Dialux
ULD File - RC455B 40S/940 MCB-M W3W2 L1722 W150 B30 ULD
Relux
ROLF File - RC455B 40S/940 MCB-M W3W2 L1722 W150 B30 ROLFZ
LDT
LDT File - RC455B 40S/940 MCB-M W3W2 L1722 W150 B30 LDT

Other

Environmental product declaration
TrueBlend Environmental Product Declaration W200-4ft pdf 1.4 MB