Philips TrueBlend Recessed, 37 W, 1722x100 mm, B40, 4000 lm, 4000 K, CRI>90, Wieland, TP(b), ELP3h/EL-DC

RC455B 40S/940 MXO ELP3 W6L1722W150B40WT

Product Description

1722x100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 4000 lm, 37 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, Wide beam, White reflector, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Wieland/Adels connector 6-pole (4-pole mains and 2-pole control signal), TP(b) diffuser flammability class, Emergency lighting 3 hours duration Pro version, DC operated central emergency lighting

Order code: 62184800
Full order code: 872016962184800

Specifications

Lamp family code
40S [LED module, system flux 4000 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC455B 40S/940 MXO ELP3 W6L1722W150B40WT txt 5.4 kB
Product leaflet
Localized commercial leaflet 910505103960 en_AE pdf 297.1 kB

Brochures

Install instructions
TrueBlend installation instruction pdf 14.5 MB

Visuals

Product-Photographs-910505103960_EU
Multiple assets - Visuals
Product-Diagrams-910505103960_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC455B 40S/940 MXO ELP3 W6L1722W150B40WT IES
Revit file
RC455B 40S/940 MXO ELP3 W6L1722W150B40WT 910505103960 ZIP
Dialux
ULD File - RC455B 40S/940 MXO ELP3 W6L1722W150B40WT ULD
Relux
ROLF File - RC455B 40S/940 MXO ELP3 W6L1722W150B40WT ROLFZ
LDT
LDT File - RC455B 40S/940 MXO ELP3 W6L1722W150B40WT LDT

Other

Environmental product declaration
TrueBlend Environmental Product Declaration W200-4ft pdf 1.4 MB