Philips TrueBlend Recessed, 28 W, 1200X150 mm, B40, 3600 lm, 4000 K, CRI>90, TP(b), EL-DC

RC455B 36S/940 MXO L1200 W150 B40

Product Description

1200X150 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 3600 lm, 28 W, 129 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, Wide beam, White reflector, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 62179400
Full order code: 872016962179400

Specifications

Lamp family code
36S [LED Module, system flux 3600 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC455B 36S/940 MXO L1200 W150 B40 txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103955 en_AE pdf 301.0 kB

Brochures

Install instructions
TrueBlend installation instruction pdf 14.5 MB

Visuals

Product-Photographs-910505103955_EU
Multiple assets - Visuals
Product-Diagrams-910505103955_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC455B 36S/940 MXO L1200 W150 B40 IES
Revit file
RC455B 36S/940 MXO L1200 W150 B40 910505103955 ZIP
Dialux
ULD File - RC455B 36S/940 MXO L1200 W150 B40 ULD
Relux
ROLF File - RC455B 36S/940 MXO L1200 W150 B40 ROLFZ
LDT
LDT File - RC455B 36S/940 MXO L1200 W150 B40 LDT

Other

Environmental product declaration
TrueBlend Environmental Product Declaration W200-4ft pdf 1.4 MB