Philips Ledinaire panel gen5, All-in, 30 W, 1200x300 mm, VPC, 3400 lm, 3600 lm, 3000 K, 3500 K, 4000 K, UGR19

RC065B G5 34_36S/830_40 PSU 30x120 OC SC

Product Description

1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), All-in, Multi Color Temperature, 3400 lm, 3600 lm, 30 W, 120 lm/W, 3000 K, 3500 K, 4000 K, (0.43, 0.40) SDCM ≤5(0.38, 0.38) SDCM ≤5, UGR19, Beam angle 90°, Diamond, Acrylate, IP20/40 | Finger-protected, Emitting surface, IK02 | 0.2 J standard, Safety class II, Push-in connector 3-pole, SC | Safety cable

Order code: 51698499
Full order code: 872016951698499

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401877585 en_AE pdf 1.2 MB

Brochures

Install instructions
Ledinaire panel G5 Mounting Instructions Connector pdf 3.9 MB

Visuals

Product-Diagrams-911401877585_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC065B G5 34_36S/830_40 PSU 30x120 OC SC zip 2.4 kB
LDT
LDT File - RC065B G5 34_36S/830_40 PSU 30x120 OC SC zip 2.1 kB

Other

Environmental product declaration
EPD Philips Ledinaire panel RC065B G5 34S 830 840 PSU 30x120 OC SC 911401877585 pdf 635.4 kB