Products
RC099V G3 LED69/865 PSU W60L120
911401509143
RC099V G3 LED71/850 PSU W60L120
911401509243
RC099V G3 LED71/840 PSU W60L120
72787999
RC099V G3 LED49/865 PSU W30L120
62018999
RC099V G3 LED50/850 PSU W30L120
911401509543
RC099V G3 LED50/840 PSU W30L120
911401509643
RC099V G3 LED49/865 PSU W60L60
911401509743
RC099V G3 LED50/850 PSU W60L60
911401509843
Product family information
Description
GreenPerform panel RC099V G3 is an affordable LED panel delivering comfortable light with excellent uniformity. It offers 3 types, 600x600,300x1200, and 600x1200mm with max: 140lm/w. Its UGR19 brings more visual comfort in the office. Equipped with Dali, Interact and EcoSet, RC099V G2 offers easy connection to control system to bring better energy saving.
Benefits
Full range offer from 600x600, 300x1200 to 600x1200mm to cover key applications
Low glare UGR19 to provide visual comfort
Features
System efficiency 140lm/W(max)
3800lm lumen output for 600x600 and 300x1200mm versions; 5400lm for 600x1200mm version