Middle East - English

Signify myCreation Smooth Track

Signify myCreation Smooth Track - Designed to edge out the ordinary

Products

Product family information

Description

Are you looking for a sustainable, stylish, and functional lighting solution that complements any hospitality & Residential environment? Meet Smooth, the ultimate spotlight that allows you to perfectly match any ambiance. Mix and match color and texture options for the front ring and housing for a unique and luxurious effect. This lighting solution comes in different light recipes to suit your needs and offers a honeycomb accessory for reduced glare and better light distribution. Smooth is an eco-friendly choice, with printed parts made from at least 65% recycled and ISCC Plus-certified bio-circular materials. The heatsink of Smooth is made with 85% recycled aluminum, making it durable and long-lasting. Additionally, due to its circular design, Smooth is upgradeable during its long lifetime.

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Rich pallet of housing & front ring colors

  • Textured front ring for the luxurious effect

Applications

  • Fashion Retail
  • Retail
  • Hospitality
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Smooth Track en_AE pdf 171.9 kB

Visuals

Family-Photographs-Smooth Track
Multiple assets - Visuals

Other

Environmental product declaration
EPD Signify myCreation-Smooth Track-TCST65 pdf 1.2 MB