Philips Essential Smartbright Projector Gen 2, 33 W, 2640 lm, 3000 K, 36°

Product Description

Philips Essential Smartbright Projector Gen 2, 33 W, 2640 lm, 3000 K, 36°

Order code: 76278799
Full order code: 872016976278799

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Value ladder
Value

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401833987 en_AE pdf 192.2 kB

Brochures

Install instructions
Essential SmartBright Projector Gen 2 pdf 1003.6 kB

Visuals

Product-Photographs-911401833987_EU
Multiple assets - Visuals
Product-Diagrams-911401833987_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST033T G2 LED25/930 33W I WB BK GM ies 18.1 kB