Philips DALI Square Track

DALI Square Track – flexibility enabling energy savings

Products

RCS750 5C6 L4000 ALU (XTSC6400-1)
RCS750 5C6 L4000 ALU (XTSC6400-1)
06529700
RCS750 5C6 L4000 BK (XTSC6400-2)
RCS750 5C6 L4000 BK (XTSC6400-2)
06530300
RCS750 5C6 L4000 WH (XTSC6400-3)
RCS750 5C6 L4000 WH (XTSC6400-3)
06531000
RCS750 5C6 L3000 ALU (XTSC6300-1)
RCS750 5C6 L3000 ALU (XTSC6300-1)
06532700
RCS750 5C6 L3000 BK (XTSC6300-2)
RCS750 5C6 L3000 BK (XTSC6300-2)
06533400
RCS750 5C6 L3000 WH (XTSC6300-3)
RCS750 5C6 L3000 WH (XTSC6300-3)
06534100
RCS750 5C6 L2000 ALU (XTSC6200-1)
RCS750 5C6 L2000 ALU (XTSC6200-1)
06535800
RCS750 5C6 L2000 BK (XTSC6200-2)
RCS750 5C6 L2000 BK (XTSC6200-2)
06536500

Product family information

Description

Designed for use with DALI projectors with a dedicated adaptor, the DALI Square Track is ideal for users who want lighting flexibility to create a specific ambience in their shop and to reduce energy consumption. The system is made up of a solid aluminum track, which is available in various lengths and with a choice of electrical conductors. Any given configuration can be easily created – horizontal or vertical, mounted on or in the ceiling, on the wall or on free-standing panels. The system can also be used as a floating structure. All luminaires have a separate power supply and can be switched selectively. They can easily be moved to alter the lighting and presentation. In this way, a multifunctional track system can be created for accent lighting as well as for suspending advertising and decorative material.

Benefits

  • Allows flexible light settings

  • Enables energy savings

Features

  • Integration of the DALI protocol within an unobtrusive retail spot track widely used for dimming and control

  • Can be used with all Philips LED 3C track spots

Applications

  • Accent lighting in retail outlets, shopping malls, museums
  • All indoor architectural lighting applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet DALI Square Track en_AE pdf 705.5 kB

Visuals

Family-Photographs-DALI Square Track
Multiple assets - Visuals
Revit file
DALI Square Track zip 21.7 MB