Middle East - English

Philips 3-circuit Square RCS750

RCS750 3-circuit square track system – flexible and multifunctional

Products

RCS750 3C L3000 ALU (XTS4300-1)
RCS750 3C L3000 ALU (XTS4300-1)
38108400
RCS750 3C L4000 ALU (XTS4400-1)
RCS750 3C L4000 ALU (XTS4400-1)
38109100
RCS750 3C L1000 WH (XTS4100-3)
RCS750 3C L1000 WH (XTS4100-3)
38110700
RCS750 3C L2000 WH (XTS4200-3)
RCS750 3C L2000 WH (XTS4200-3)
38111400
RCS750 3C L3000 WH (XTS4300-3)
RCS750 3C L3000 WH (XTS4300-3)
38112100
RCS750 3C L4000 WH (XTS4400-3)
RCS750 3C L4000 WH (XTS4400-3)
38113800
RBS750 3C L2000 ALU (XTSF4200-1)
RBS750 3C L2000 ALU (XTSF4200-1)
14979000
RBS750 3C L2000 WH (XTSF4200-3)
RBS750 3C L2000 WH (XTSF4200-3)
14980600

Product family information

Description

The RCS750 3-circuit square track system is made up of a solid aluminum track available in lengths of 1, 2, 3 and 4 m with four electrical conductors. Any given configuration can be created easily: horizontal or vertical, mounted on or in the ceiling, on the wall or on free-standing panels. The system can also be used as a floating structure. All luminaires have a separate power supply and can be switched selectively. They can be moved easily to change the lighting and presentation. In this way, a multifunctional track system can be created for accent lighting as well as for suspending advertising and decorative material. A range of adaptors, power supply connections and mounting accessories is also available.

Benefits

  • Flexible 3-circuit track system for the professional user, allowing any required configuration to be created relatively easily

  • All luminaires have separate power switching so they can easily be moved, for example to create changing atmospheres in shop windows or interiors

Features

  • -

Applications

  • Retail
  • Indoor architectural lighting

Downloads

Leaflets

Family leaflet
Localized commercial leaflet 3-circuit Square RCS750 en_AE pdf 467.6 kB

Visuals

Family-Photographs-3-circuit Square RCS750
Multiple assets - Visuals
Revit file
3-circuit Square RCS750 zip 28.7 MB