Philips StoreSet Evo, Track panel, 67 W, 575x196 mm, 9200 lm, 4000 K, Double asymmetric optic 25° narrow beam, Clear, Black

SM515T 90S/840 PSU DA25N BK

Product Description

Track panel, 575x196 mm, Plastic, Black, Power supply unit (On/Off), 9200 lm, 67 W, 137 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Double asymmetric optic 25° narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 58772400
Full order code: 872016958772400

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102721 en_AE pdf 315.9 kB

Brochures

Install instructions
SM515T mounting instructions pdf 654.1 kB

Visuals

Product-Photographs-910505102721_EU
Multiple assets - Visuals
Product-Diagrams-910505102721_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM515T 90S/840 PSU DA25N BK IES
Dialux
ULD File - SM515T 90S/840 PSU DA25N BK ULD
Relux
ROLF File - SM515T 90S/840 PSU DA25N BK ROLFZ
LDT
LDT File - SM515T 90S/840 PSU DA25N BK LDT