Philips CoreLine Highbay gen6

Install smarter, finish sooner. Choose long-lasting reliability and performance

Products

Product family information

Description

Philips CoreLine Highbay gen6 delivers on the CoreLine promise of innovative, easy-to-use, and high-quality lighting. With a redefined and appealing elegance, CoreLine Highbay gen6 is a reliable, highly efficient luminaire with a very long lifetime. It delivers flicker-free lighting and great energy savings, and requires less maintenance than comparable luminaires. CoreLine Highbay gen6 is also very easy to handle. The luminaire can be installed on your existing grid. Electrical connections are straightforward, with an external IP65 connector that does not require you to open the luminaire. With a choice of narrow and wide beam angles, you can adjust your lighting plan to suit your exact needs. The CoreLine Highbay gen6 range includes Interact Ready luminaires. With integrated wireless communications and integrated movement and daylight sensors, CoreLine Highbay gen6 is ready for use with any Interact connected lighting system.

Benefits

  • Saves energy with UltraEfficient options

  • Easy installation in extensive applications - single suspension hook and external connector, additional mounting bracket for more flexibility

Features

  • Long lifetime of 100,000 hours at L70

  • High efficiency: Standard versions to 183 lm/W, UltraEfficient versions up to 196 lm/W

Applications

  • Manufacturing
  • Warehouses

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Highbay gen6 en_AE pdf 1016.4 kB

Visuals

Family-Photographs-CoreLine Highbay gen6
Multiple assets - Visuals
Video
CoreLine High Bay Video mov 100.9 MB

Photometry and Lighting design

Family-IES-CoreLine Highbay gen6
Multiple assets - Software Plugins