Philips GentleSpace gen4, Highbay, 144 W, 25000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07

BY581P 250S/840 DIA HE WBGCSICHEMBR1mCW5

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Dali dimming Interact System ready, 25000 lm, 144 W, 174 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 59059500
Full order code: 872016959059500

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY581P 250S/840 DIA HE WBGCSICHEMBR1mCW5 txt 4.5 kB
Product leaflet
Localized commercial leaflet 910505104563 en_AE pdf 586.9 kB

Brochures

Install instructions
GentleSpace gen4, Installation Instruction pdf 243.2 kB
Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505104563_EU
Multiple assets - Visuals
Product-Diagrams-910505104563_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY581P 250S/840 DIA HE WBGCSICHEMBR1mCW5 IES
Revit file
BY581P 250S/840 DIA HE WBGCSICHEMBR1mCW5 910505104563 ZIP
Dialux
ULD File - BY581P 250S/840 DIA HE WBGCSICHEMBR1mCW5 ULD
Relux
ROLF File - BY581P 250S/840 DIA HE WBGCSICHEMBR1mCW5 ROLFZ
LDT
LDT File - BY581P 250S/840 DIA HE WBGCSICHEMBR1mCW5 LDT