Philips GentleSpace gen4, Highbay, 138 W, 25000 lm, 4000 K, Wireless, Interact Ready, Wide beam, IA9, IP65, IK03

BY581X 250S/840 SIA HE WB GC SI ELP3 IA9

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Sensor ready driver Interact System ready, InterAct SNS410 antena, 25000 lm, 138 W, 181 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 59057100
Full order code: 872016959057100

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY581X 250S/840 SIA HE WB GC SI ELP3 IA9 txt 4.5 kB
Product leaflet
Localized commercial leaflet 910505104561 en_AE pdf 752.4 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505104561_EU
Multiple assets - Visuals
Product-Diagrams-910505104561_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY581X 250S/840 SIA HE WB GC SI ELP3 IA9 IES
Revit file
BY581X 250S/840 SIA HE WB GC SI ELP3 IA9 910505104561 ZIP
Dialux
ULD File - BY581X 250S/840 SIA HE WB GC SI ELP3 IA9 ULD
Relux
ROLF File - BY581X 250S/840 SIA HE WB GC SI ELP3 IA9 ROLFZ
LDT
LDT File - BY581X 250S/840 SIA HE WB GC SI ELP3 IA9 LDT