Philips GentleSpace gen4, Highbay, 97 W, 17000 lm, 4000 K, Wireless, Interact Ready, Wide beam, IA9, IP65, IK03
BY580X 170S/840 SIA HE WB GC SI ELP3 IA9
Product Description
Highbay, Aluminium, Silver, Double layer powder coating, Sensor ready driver Interact System ready, InterAct SNS410 antena, 17000 lm, 97 W, 175 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years